GB Series Ball Valves
GB Ball Valve
Rated for 6,000 psig while meeting pressure and flow specifications, this full-port valve delivers the performance needed for high-flow applications.
- Bi-directional flow and shutoff capabilities simplify installation by removing the potential for incorrect valve orientation during assembly.
- Simplified design with a variety of end connections, including integral Swagelok tube fittings that range in size from 3/8 in. to 1 in., minimizing labor and component requirements.
- 100% assembly testing and body seal performance is validated with available hydrostatic system proof testing up to 1.5 times the maximum rated pressure.
- Valves feature a bolt pattern that can be used as an installation point for an optional lockout handle or panel mount, as well as a bracket compatible with an ISO 5211 pneumatic actuator.
- GB series ball valves feature a standardized design and a variety of configuration options to reduce inventory
requirements while maintaining ease of installation and use.
The GB series ball valve offers features, materials, and design options that help protect workers and maximize component life in challenging conditions.
- Designed with an emphasis on safety, featuring a proven leak-tight stem seal design with a blowout-proof stem and a patent-pending, mechanically locked end screw design that reduces risk of accidental disassembly or leakage.
- The Swagelok GB series ball valve is available in a variety of alloy materials such as 6-Moly, Alloy 2507, and Alloy C-276, as well as materials selected in accordance with NACE MR0175/ ISO 15156 for sour gas applications.
- The valve also complies with ASME B31.1 and B31.3 standards for power and process piping systems.