Equipment & Tool Rental
Swagelok Southeast Texas offers a selection of equipment for purchase or rent to make your installation easier.
Bench Top Tube Bender
- Rugged lightweight construction
- 1º to 180º bending range
- 1/2" to 1" (0.035 to 0.120 wall)
- CE Compliant
Hydraulic Swaging Unit
- For use with 1/2' to 2" tube
- Ideal for large volume installation
- Portable and easy to use by one person
- Facilitates proper and sufficient preswaging of the ferrules onto the tube
- Requires little physical effort by the installer
Hand Tube Bender
- Clevis handle design provides enhanced leverage for bends greater than 90
- Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
- 1º to 180º bending range
M200 Welding System
- C115 V AC or 230 V AC
- Microprocessor controller
- Multiple level weld programming
- Remote keypad
- Real time monitoring of weld output
Mobile Consignment Cart
Designed to improve turnaround efficiency, Swagelok Southeast Texas' Mobile Consignment Cart reduces downtime and stocks all the parts and tools you need. And since we stock over 4,000 parts locally and your cart inventory is checked regularly, you can be sure to have all the parts you need, when you need them.
- Rugged lightweight construction
- 1º to 180º bending range
- 1/2" to 1" (.035 to 0.120 wall)
Tube Cut-Off Saw
The Swagelok® TC72 series tube cutting tool is designed to easily and accurately cut thin-walled stainless steel tubing and elbows to square and burr-free ends. The deformation-free clamping system allows quick adjustment to accommodate different tube diameters.
- Square, burr-free, and deformation-free tube ends
- Portable design for easy transportation
- Integrated laser pointer to determine cut-off point
- No tools required for cutting depth or tube diameter changes
Tube OD Sizes
1/4" to 4 1/2"6 to 120 mm
Maximum Wall Thickness
0.118" or 3 mm
Tube Facing Tool
Swagelok tube facing tools are designed to machine flat, smooth, square, burr-free and, chamfer-free tube ends and Micro-Fit® miniature tube butt weld fittings. The tools can be used on 316 stainless steel, carbon steel, titanium, and most nickel-based alloys.
Collet Sizes
1/8" to 2"