FK Series Fittings
Swagelok Southeast Texas strategically stocks FK Series products so you can stay on schedule and deliver packages to clients on time.
Designed for Reliability, Safety, and Cost Savings
FK series compression-style fittings for medium-pressure applications reduce installation time and lower assembly and maintenance costs, while providing a more reliable and robust connection resulting in increased uptime.
Reduce Installation Cost
- Installs approximately 5x faster than cone and thread
- Uses common tools and simple assembly methods with minimal training
- Pre-assembled cartridge for rapid, error-proof assembly
Improve Uptime
- Leak-free performance at startup
- Reliable performance in dynamic systems (vibration)
- Reduces unplanned maintenance for leaking fittings
Boost Safety and Environmental Compliance
- No leaks - environmentally-friendly
- Avoid compliance events and costs
- Proven reliability with over 100,000 connections installed
View In Stock FK Series Products

Cone and Thread VS. FK Series Compression Tube Fittings?
By switching from traditional cone and thread fittings to FK series compression tube fittings for their medium-pressure applications, offshore operators have realized both labor and cost savings due to the reduced time required to assemble fittings used to connect tubing with system components. In fact, assemblers have been able to complete fitting installations approximately five times faster, all while virtually eliminating rework needs during hydrotesting and acceptance test steps. Additionally, the performance of FK series compression tube fittings is improving system reliability and reducing overall maintenance needs delivering significant savings and a reduced total cost of ownership. With dozens to hundreds of connections required on assets, the faster installation capabilities of FK series tube fittings yield significant time and cost reductions, as well as accelerated deliveries of completed assets.
Watch and compare installation of FK series and cone and thread fittings
Leak-Tight, Vibration Resistant and Easy-to-Assemble
The simple two-piece design of the Swagelok patented FK series medium-pressure tube fittings consists of a female fitting body and preassembled cartridge containing the male FK series nut and front and back ferrules on a disposable plastic arbor. The preassembled cartridge ensures installers correct ferrule orientation, visual confirmation of ferrule presence, and easy and proper installation into the female body. The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 22 500 psig (1551 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.

Case Studies
13,500 Connections, Zero Leaks for AGI Industries With Swagelok FK Series Fittings
As a leading provider of packaged pump systems for the oil and gas industry, AGI Industries cannot endure setbacks caused by leaks or failure from its component parts. So when the company sought out a fitting and valve solution that could withstand 15,000 psi for the demanding needs of its chemical injection skids, they turned to Swagelok®
Offshore Oil Operation Slashes Installation Cost by 80% With Swagelok FK Series Fittings
When cone and thread fitting performance issues were identified as being responsible for a series of chemical injection leaks in an important deepwater offshore platform in the Gulf of Mexico, the operator sought out a new fitting solution to correct the issue.