When your rotating equipment fails, it’s often because your seals fail. This happens for many reasons: misalignment, poor lubrication, seal wear, fatigue, contamination, or improperly sized and selected components.
Swagelok Southeast Texas Seal Support Systems help to extend the life of your mechanical seals and keep your rotating equipment running.
Swagelok Southeast Texas Seal Support Systems are fully assembled locally to meet the needs of our customers. They are primarily used in mechanical seal applications and configurable for wet and dry seals. These systems can offer a reliable and high performance solution to your mechanical seal operations.
We start with standard designs that can easily be configured using Swagelok components and tubing instead of piping to reduce potential leak points and provide enhanced vibration resistance. This eliminates the need for welding, effectively reducing installation costs, improving flow characteristics, and simplifying maintenance.
And like all Swagelok products, our mechanical seal support systems are constructed with the highest quality standards and designed to perform under pressure. The result is equipment that runs efficiently and safely, so you can maximize uptime and availability. Once installed in your system, everything we sell is backed by our Limited Lifetime Warranty.
Your local Swagelok Southeast Texas technical advisor or field engineer can assist you with the right design and solution to meet your application needs.
Fill out the short form via the button below to request help OR give us a call at 281.422.3533.
Swagelok Seal Flush Plan components help keep your rotating equipment running efficiently, with less downtime and fewer leaks.
|
Integral Orifice Flange Adapter |
Thermowell Tees |
|
Extended Male Connector |
Orifice Union |